??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Bodenschatz
Description
LIV toilet paper holder with lid - Sanitary accessories
Bill of material
BA58VC151
BNR
Order number
BA58VC151
PD
Product description
LIV toilet paper holder with lid fits on left or right side
ARTNR
Article number
105225
LODDEST
LOD Destination
LODLEVEL
LOD Level
MASS
Variant
Right
F
Color
Chrome plated
WSM
Wall / standing model
Wall model
W
Width
167 mm
H
Height
108 mm
L
Length
88.5 mm
GW
Installation height
0.7 m
NW
Netto weight
0.74 kg
M
Main customs material
Zink (Zamak)
CTN
Customs tariff number CH
79.070.040
CTN2
Customs tariff number DE, AT
79.070.000
INFO
Product information
https://www.bodenschatz.ch/de-ch/direct/BA58VC151/