??
Catalog navigation
CAD modeli indir
Previews
3D
2D
CAD Model seçimi
Uygun ürünler: 86
HELP_VARIABLE
Company
Thermokon
Description
LK+ - Duct Sensor Air Quality
Bill of material
662345 LK+ CO2 Temp RS485 Modbus
BEZ
Naming
ARTNR
Article Number
LOD
Level of Detail
BILD
Picture
INFOWWW
link to website
link to website
MESSG
Measured values
AT
Application/type
Duct sensor
KONFIG
Configuration
S
Sensor
AGSPA
Output voltage
AGST
Output current
AGSK
Output switching contact
NTECH
Network technology
DUT
Data transmission
TEB
Operating range temperature
0 - +50
GKT
Accuracy temperature
AST
Output signal temperature
EBF
Operating range humidity
max. 85% rH short term condensation
MBF
Measuring range humidity
GKF
Accuracy humidity
MBCO2
Measuring range CO2
GKCO2
Accuracy CO2
MVOCM
Measuring VOC mixed gas
SPANN
Power supply
LA
Power consumption
max. 2,5 W (24 V =), 4,3 VA (24 V ~)
MBM
Material in touch with media
EL
Installation length
mm
AZ
Display
GEH
Enclosure
USE-M, impact- and shock-resistant enclosure with quick-release cover, PC
FARBE
Colour
SA
Protection IP
IP65, according to EN 60529
ANSCHLUSS
Connection
VP
Packaging
LIEFERUMFANG
Delivery content
incl. mounting flange, incl. mounting set (screws and accessories)