??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 24
HELP_VARIABLE
Company
Aluminium Profiles - Langle
Description
LK - Keyless Timing Pulley
Bill of material
LE-AW28LK127-E-12
BW
Belt width
A
14 mm
W
19 mm
TYPE
Type
AW
PM
Pulley material
RM
Rib material
6061
BM
Bushing material
S45C
PST
Pulley surface treatment
RST
W : Natural anodizing
BST
Bushing surface treatment
-
TN
Teeth number
WS
Wheel shape
E
E(ST bushing)
F
F(SH bushing)
PD
mm
OD
mm
FF
F
mm
EE
E
mm
RR
Reviting Rib
RC
Rib cutting
FC
mm
D
mm
LL
(L)
mm