??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Bel Fuse
Description
lk1301_9er - Bel Power Solutions
Bill of material
LK1301-9ER
PN
Part Number
LK1301-9ER
DESC
Description
AC-DC Rugged Melcher™ Cassettes, Power 144W, Output 12VDC, 12A, Input 100-240VAC, Operating Temperature -40 to 71, Inrush current limitation, Output voltage control input
POWER
Power
144 W
VI
Voltage Input
100-240 VAC
OV
Output Voltage
12 VDC
OC
Output Current
12 A
OT
Operating Temperature
-40 to 71 °C