??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Bel Fuse
Description
lk4601_9erd8tg - Bel Power Solutions
Bill of material
LK4601-9ERD8TG
PN
Part Number
LK4601-9ERD8TG
DESC
Description
AC-DC Rugged Melcher™ Cassettes, Power 144W, Output 24VDC, 6A, Input 85-264VAC, Operating Temperature -40 to 71, Inrush current limitation, Output voltage control input, Vi / Vo monitor, Current share control , RoHS Compliant
POWER
Power
144 W
VI
Voltage Input
85-264 VAC
OV
Output Voltage
24 VDC
OC
Output Current
6 A
OT
Operating Temperature
-40 to 71 °C