??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Bel Fuse
Description
lk5320_7er - Bel Power Solutions
Bill of material
LK5320-7ER
PN
Part Number
LK5320-7ER
DESC
Description
AC-DC Rugged Melcher™ Cassettes, Power 144W, Output 12/12VDC, 6/6A, Input 85-264VAC, Operating Temperature -25 to 71, Inrush current limitation, Output voltage control input
POWER
Power
144 W
VI
Voltage Input
85-264 VAC
OV
Output Voltage
12.pro VDC
OC
Output Current
6.lip A
OT
Operating Temperature
-25 to 71 °C