??
Catalog navigation
下载CAD模型
预览
3D
2D
CAD模型选择
可提供的产品: 979
HELP_VARIABLE
Company
Alfa Laval
Description
LKH Evap - Centrifugal Pumps
Bill of material
9614369604
CODE
Config code
IDNR
Item
DESC
Description
CAS29
Frame size
ALSIS
AlfaLaval code
5388
W
Weight
kg
INFO
Data Sheet
Data Sheet
CAS1VIS
Pump Principle
Centrifugal Pump
CAS2VIS
Pump Type
LKH Evap
CAS3VIS
Model
CAS5VIS
Seal Type
CAS8VIS
Connection
CAS9VIS
Frequency
CAS10VIS
Motor Size
HP
CAS12VIS
Number of poles & RPM
CAS13VIS
Motor Options
CAS14VIS
Motor Vendor
CAS18VIS
Shroud
CAS19VIS
Legs
CAS20VIS
Heating Jacket
Without Heating Jacket
CAS21VIS
Casing Drain
CAS22VIS
Outlet position
00 Deg
CAS23VIS
Inlet size
CAS24VIS
Outlet size
CAS26VIS
Special flush arrangement (Basic)
Without Special flush arrangement (Basic)