??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Bel Fuse
Description
lkp5740_9erg - Bel Power Solutions
Bill of material
LKP5740-9ERG
PN
Part Number
LKP5740-9ERG
DESC
Description
AC-DC Rugged Melcher™ Cassette, Power 230W, Output 25.68VDC, 9A, Input 187-255VAC, Operating Temperature -40 to 71, Inrush current limitation, Output voltage control input, RoHS Compliant
POWER
Power
230 W
VI
Voltage Input
187-255 VAC
OV
Output Voltage
25,68 VDC
OC
Output Current
9 A
OT
Operating Temperature
-40 to 71 °C