??
카탈로그 탐색
CAD모델 다운로드
미리보기
3D
2D
CAD모델 선택
사용 가능한 제품: 10
HELP_VARIABLE
Company
Inocon
Description
LKQ - Swivel Clamp Connectors, Aluminum, with screw, steel zinc plated
Bill of material
Swivel Clamp Connector LKQ-B15-1-2
PARTNUMBER
INOCON PARTNUMBER
D1
Bore
mm
B
Swivel width
25 mm
D2
6.5 mm
K
25 mm
L1
64 mm
L2
25 mm
M
29.5 mm
S
10 mm
T
12.5 mm
Z
Screw location
M6-20
L3
Clamping lever
OBVIS
Finish
WEIGHT
Weight
kg
CTN
Customs Tariff Number
76090000
ROHS
YES
INFOIN
Product details
Product details