??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 10
HELP_VARIABLE
Company
Inocon
Description
LKT - Swivel Clamp Connectors, Aluminum, with screw, steel zinc plated
Bill of material
Swivel Clamp Connector LKT-B15-1-8
PARTNUMBER
INOCON PARTNUMBER
D1
Bore
mm
B
Swivel width
25 mm
D2
6.5 mm
K
31.5 mm
L1
61 mm
L2
34.5 mm
M
48.5 mm
S
10 mm
T
12.5 mm
Z
Screw location
M6-20
L3
Clamping lever
mm
OBVIS
Finish
WEIGHT
Weight
kg
CTN
Customs Tariff Number
76090000
ROHS
YES
INFOIN
Product details
Product details