??
Crawled Part

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 3
HELP_VARIABLE
Company
SUGATSUNE AMERICA
Description
ll-66
Bill of material
LL-66BR
CNSORDERNO
Item Number
LL-66BR
u
SPEC
specifications
-
u
COLOR
color
brown
u
HF1
holding force
196N N
HF2
holding force
20kgf kgf
MASS
mass
25g g
MAINBODYOFLATCH
material
polyamide
LEVER
material
polyamide
AXIS
material/finish
Steel/Chromate
KEEPER
material/finish
Steel/Nickel plant