??
Catalog navigation
ダウンロード(CADデータ)
プレビュー
3D
2D
CADモデル選択
選択可能な製品数: 1
HELP_VARIABLE
Company
PRiCi FA
Description
LL14CB - Idler Sprockets with Hub
Bill of material
LL14CB2040-21
MODEL
Model
LL14CB2040-21
MMAT
Main Body Material
Equivalent to S45C(High Frequency Quenching of Tooth Top)
BMAT
Bearing Material
Steel
SUR
Surface treatment
Blackening treatment
CODE
Code
LL14CB
VAR02
No.
VAR04
Number of Teeth
FIX02
d
20 mm
FIX04
Dp
86.17 mm
FIX06
Do
92 mm
FIX08
Dh
34 mm
FIX10
Ha
69 mm
FIX12
L
25 mm
FIX14
T
7.2 mm
FIX16
Bearing Dimensions No.
6904ZZ
FIX18
Cr(dynamic rated load)
6.4 kN
FIX20
D1
37 mm
FIX22
b
9 mm
FIX95
PDF
PDF