??
Catalog navigation
Сваляне на CAD модели
Previews
3D
2D
Селекция на CAD модел
Налични продукти: 1
HELP_VARIABLE
Company
PRiCi FA
Description
LL15CB - Small Idlers
Bill of material
LL15CB35-30
MODEL
Model
LL15CB35-30
MMAT
Main Body Material
Equivalent to S45C(High Frequency Quenching of Tooth Top)
BMAT
Bearing Material
Steel
SUR
Surface treatment
Blackening treatment
HN
Hardness
55~60HRC Hardening on T Part Depth 1 ~ 2mm
CODE
Code
LL15CB
VAR02
No.
VAR04
Number of Teeth
FIX02
d
6 mm
FIX04
L
12 mm
FIX06
T
4.4 mm
FIX08
dh
13 mm
FIX10
Ha
2.2 mm
FIX12
S
3.0 mm
FIX14
Bearing Dimensions No.
606ZZ
FIX16
Cr(dynamic rated load)
2.19 kN
FIX18
Bearing Dimensions D1
17 mm
FIX20
Bearing Dimensions B
6 mm
FIX22
Retaining Ring
KRTW17
FIX95
PDF
PDF