??
Catalog navigation
Baixar modelos em CAD
Previews
3D
2D
Seleção de modelos em CAD
Available products: 3
HELP_VARIABLE
Company
PRiCi FA
Description
LL25B,LL25BD,LL25BS - Sprocket-25B Series
Bill of material
LL25B16-N-10
MODEL
Model
MAT
Material
SUR
Surface treatment
ATT
Attachment
Fixed screw
CODE
Code
VAR02
Tooth number
VAR04
Axle Hole Specification
N
VAR06
Axle Hole Diameter N Specification(DH7)
mm
FIX02
Dp
32.55 mm
FIX04
Do
36 mm
FIX06
Wheel hub(H)
mm
FIX08
Wheel hub(L)
mm
FIX10
l
6 mm
FIX12
weight
60 g
FIX14
keyway(b2*t2)
3×1.4
FIX16
M(Fixed screw)
4
FIX95
PDF
PDF