??
Catalog navigation
Stáhnout CAD model
Previews
3D
2D
Výběr CAD modelu
Available products: 2
HELP_VARIABLE
Company
PRiCi FA
Description
LLP11CB,LLP12CB - Idler Pins
Bill of material
LLP11CB6000S-12-30
MODEL
Model
IMAT
Idler Pins Material
HMAT
Hex Socket Head Cap Screw Material
NMAT
Nut, Plain Washer Material
SMAT
Spring Washer Material
SUR
Surface treatment
CODE
Code
VAR02
Bearing No.
VAR04
Type
VAR06
A Selection
mm
VAR08
B Specify the unit 5 mm
mm
Enter value for VAR08
B Specify the unit 5 mm
mm
cm
inch
ft
FIX02
Applicable bearings
6000ZZ(b=8)
FIX04
Pin Body Size L
15.8 mm
FIX06
Pin Body Size F
7.8 mm
FIX08
Pin Body Size Vf6
10 mm
FIX10
Pin Body Size D
16 mm
FIX12
Pin Body Size d
6.2 mm
FIX14
Size of Screw, Washer M
M6 mm
FIX16
Size of Screw, Washer K
6 mm
FIX18
Size of Screw, Washer H
10 mm
FIX20
Size of Screw, Washer T
5.0 mm
FIX22
Size of Screw, Washer t
1.6 mm
FIX24
Size of Screw, Washer t'
1.5 mm
FIX26
Size of Screw, Washer h
12.5 mm
FIX28
Max. Allowable Load
323(33) N(kgf)
FIX95
PDF
PDF