??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Bel Fuse
Description
lm1001_9pd2g - Bel Power Solutions
Bill of material
LM1001-9PD2G
PN
Part Number
LM1001-9PD2G
DESC
Description
AC-DC Rugged Melcher™ Cassettes, Power 41W, Output 5.1VDC, 8A, Input 85-264VAC, Operating Temperature -40 to 71, Potentiometers for adjustment of output voltages, Save data signal, RoHS Compliant
POWER
Power
41 W
VI
Voltage Input
85-264 VAC
OV
Output Voltage
5,1 VDC
OC
Output Current
8 A
OT
Operating Temperature
-40 to 71 °C