??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Bel Fuse
Description
lm1501_9rg - Bel Power Solutions
Bill of material
LM1501-9RG
PN
Part Number
LM1501-9RG
DESC
Description
AC-DC Rugged Melcher™ Cassettes, Power 51W, Output 15VDC, 3.5A, Input 85-264VAC, Operating Temperature -40 to 71, Output voltage control input, RoHS Compliant
POWER
Power
51 W
VI
Voltage Input
85-264 VAC
OV
Output Voltage
15 VDC
OC
Output Current
3,5 A
OT
Operating Temperature
-40 to 71 °C