??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Bel Fuse
Description
lm2001_7 - Bel Power Solutions
Bill of material
LM2001-7
PN
Part Number
LM2001-7
DESC
Description
AC-DC Rugged Melcher™ Cassettes, Power 102W, Output 5.1/5VDC, 4/4A, Input 85-264VAC, Operating Temperature -25 to 71
POWER
Power
102 W
VI
Voltage Input
85-264 VAC
OV
Output Voltage
5.1.2005 VDC
OC
Output Current
4.tra A
OT
Operating Temperature
-25 to 71 °C