??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Bel Fuse
Description
lm3060_7 - Bel Power Solutions
Bill of material
LM3060-7
PN
Part Number
LM3060-7
DESC
Description
AC-DC Rugged Melcher™ Cassettes, Power 50W, Output 5.1/24/24VDC, 5/0.35/0.35A, Input 85-264VAC, Operating Temperature -25 to 71
POWER
Power
50 W
VI
Voltage Input
85-264 VAC
OV
Output Voltage
5.1/24/24 VDC
OC
Output Current
5/0.35/0.35 A
OT
Operating Temperature
-25 to 71 °C