??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 21
HELP_VARIABLE
Company
Yiheda 3D Electronic Gallery
Description
LME01_27 - Linear bearing with flange and single liner
Bill of material
LME13-d5
CODE
Code
TYPE
Type
Single lining type
TYPE1
Type
MAT
Shaft Sleeve Material (Chinese Standard )
MAT1
Bushing Material (Correspond)
HRD
Bushing Hardness
SUR
Bushing Surface Treatment
MAT2
Ball Material
MAT3
Cage Material
SYHJWD
Operating Ambient Temperature
°C
DD
d
mm
DDG
D Tolerance
0/-0.009
D
D Size
10 mm
DTOL
D Tolerance
L
15 mm
LG
L tolerance
+0.3/-0.3
H
25 mm
T
5 mm
DD1
d1
3.5 mm
DD2
d2
6.0 mm
HH
h
3.1 mm
PCD
mm
W
mm
E
0 mm
F
mm
PX
Eccentricity (Maximum)
0.011 mm
Y
Verticality
0.011 mm
C
Basic Load Rating C (Moving) N
167 N
CO
Basic Load Rating CO(Static)N
206 N
WEI
Weight
g
LINK
Website
Website Connection