??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 16
HELP_VARIABLE
Company
Inocon
Description
LMQ - Swivel Clamp Connectors, Aluminum, with screw, stainless steel, Type OZ, without centring step (smooth)
Bill of material
Swivel clamp connector base LMQ-B45-OZ-2-2
PARTNUMBER
INOCON PARTNUMBER
D1
Bore
mm
S1
Square
mm
B
Swivel width
65 mm
D2
10.5 mm
K
Clamping length
76 mm
L1
166.5 mm
L2
70 mm
M
85 mm
S2
17 mm
T
35 mm
Z
Screw locations
M10-60
L3
Clamping lever
78 | 92 mm
OBVIS
Finish
WEIGHT
Weight
kg
CTN
Customs Tariff Number
76090000
ROHS
YES
INFOIN
Product details
Product details mm