??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
PRiCi FA
Description
LMST - Stoppers for Linear Bushings
Bill of material
LMST5
MODEL
Model
LMST5
MAT
Material
Equivalent to SUS304
SUR
Housing Surface treatment
-
CODE
Code
LMST
VAR02
d
mm
FIX02
D1
9.6 mm
FIX04
Wa
14 mm
FIX06
H
13 mm
FIX08
B
12.0 mm
FIX10
t
1.0 mm
FIX12
d1
3.4 mm
FIX14
P
6 mm
FIX16
h
9 mm
FIX18
D
10 mm
FIX20
F
11.50 mm
FIX22
G
3.50 mm
FIX24
Mass
1.0 g
FIX95
PDF
PDF