LOE25-0-C-L5-D-A-L50-B.-T2
LIND
LOE Series
loe25
Powered by
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성
미리보기
3D
2D
CAD모델 선택
{lind/loe_serise/loe25/loe25_asmtab.prj},{NB=LOE25-0-C-L5-D-A-L50-B.-T2},{MODEL=LOE25},{SD=10},{STROKE=0},{ACCURACY=C},{LEAD=L5},{MIT=D},{INSTALLATION=},{CONNECTION=A},{MOTOR=},{MP=50},{MB=L},{BRAKE=B: With brake},{LS=T2},{PPATH=loe25series/assemblies/loe25_asmtpl.prj}
기술적 기준에 따라 원하는 제품을 선택하십시오. 선택할 수 있는 속성은 테이블 아이콘으로 표시됩니다. 선택은 테이블의 아이콘이나 값에 따라 재설정 됩니다.
사용 가능한 제품: 1
HELP_VARIABLE
Company
LIND
Description
LOE25 - European type light electrical cylinder
Bill of material
LOE25-0-C-L5-D-A-L50-B.-T2
MODEL
Model
LOE25
SD
Screw diameter
10
STROKE
Stroke
ACCURACY
Accuracy
C: Transformation of C7
P: Grinding C5
C: Transformation of C7
P: Grinding C5
LEAD
Lead
L5
L10
L5
L10
MIT
Motor Installation type
D: Direct
P: Transit
D: Direct
P: Transit
INSTALLATION
Installation
Front Cap
FA: Front frange
FB: Back frange
TC: Trunnion
LA: Side
FG: Front orientation
CA: Single ring
CB: double ring
Front Cap
FA: Front frange
FB: Back frange
TC: Trunnion
LA: Side
FG: Front orientation
CA: Single ring
CB: double ring
CONNECTION
Connection
A: Male thread
B: Female thread
J: Joint bearing
A: Male thread
B: Female thread
J: Joint bearing
MOTOR
Motor
Our company with motor
Z: Customer own motor
Our company with motor
Z: Customer own motor
MP
Motor Power
50
100
50
100
W
MB
Motor Brand
L: LIND
P: Panisonic
M: Mitsubishi
SM: Siemens
T: Delta
O: Others
L: LIND
P: Panisonic
M: Mitsubishi
SM: Siemens
T: Delta
O: Others
BRAKE
Brake
B: With brake
LS
Limit Switch
T2: 2PCS
T3: 3PCS
T2: 2PCS
T3: 3PCS