??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 23
HELP_VARIABLE
Company
Ipf Electronic
Description
Logic modules - Logic modules
Bill of material
VL600114
IDNR
DESCSHORT
Short Description
DESCLONG
Long Description
<TEXT><P>Connecting digital signals directly at the machine can contribute to significant cost and effort minimization. A classic application is the linking of different signals directly in the field. Thus, it is possible to avoid long line paths of many individual devices, which significantly reduces the wiring effort and the need for control inputs. All input signals on the logic modules are visualized by integrated LED and are electrically decoupled from each other. In this way, influences from one device to the other are reliably prevented. The outputs of the modules are overload-proof and the upcoming signal is also indicated by an LED. In addition to logical input signal connections such as AND and OR, versions with signal change control are also available. The ipf logic modules are available for DIN rail mounting or as field modules. Therefor and because of the robust housing, which is characterized by a high degree of protection against the penetration of dust and water, our devices can be used in all areas of machines, equipment and tools.</P></TEXT>
MANUID
Product ID of the Manufacturer
DELTIME
Delivery Time
ARDTEME_ARTDESELEKTRISCHENANSCHLUSSESSENSORSEITIG
Type of electrical connection, sensor side
ARDTEME_ARTDESELEKTRISCHENANSCHLUSSESSTEUERUNGSSEITIG
Type of electrical connection, control side
ARDTEEL_AUSFUEHRUNGDESELEKTRISCHENANSCHLUSSESSENSORSEITIG
Type of electrical connection, sensor side
ARDTEEL_AUSFUEHRUNGDESELEKTRISCHENANSCHLUSSESSTEUERUNGSSEITIG
Type of electrical connection, control side
ARDTE00_IOLINKVERSION
IO-Link version
ARDTEEL_LOGIK
Logic
ARDTEME_MONTAGEART
Mounting method
ARDTEME_SCHUTZARTIP
Degree of protection (IP)
ARDTEME_WERKSTOFFDESGEHAEUSES
Housing material
Plastic
ARDTEEL_ANZAHLDEREINGAENGEPROLOGIKEINHEIT
Number of inputs per logic unit
ARDTEEL_ANZAHLDERLOGIKEINHEITEN
Number of logic units
ARDTEME_ANZAHLDERSTECKPLAETZE
Number of slots
ARDTEEL_BEMESSUNGSSCHALTSTROM
Rated switching current
mA
ARDTEME_BREITE
Width
mm
ARDTEEL_LEERLAUFSTROM
No-load current
mA
ARDTEME_HOEHE
Height
mm
ARDTEEL_SPANNUNGSABFALL
Voltage drop
V
ARDTEME_LAENGE
Length
mm
ARDTEEL_POLZAHLDERANSCHLUESSESENSORSEITIG
Number of pins of connections, sensor side
ARDTEEL_POLZAHLDERANSCHLUESSESTEUERUNGSSEITIG
Number of pins of connections, control side
ARDTEEL_SCHALTFREQUENZ
Switching frequency
Hz
ARDTEEL_BETRIEBSSPANNUNGDC
Operating voltage (DC)
V
ARDTEME_UMGEBUNGSTEMPERATUR
Ambient temperature
°C
ISSUE_DATE
Last updated
07/04/2022
PRODUKTDATENBLATT
Produktdatenblatt
Produktdatenblatt