??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 2
HELP_VARIABLE
Company
Yiheda 3D Electronic Gallery
Description
lok01_02 - High rigidity needle roller guide component
Bill of material
LOK01-D6-L50
CODE
code
mm
ASS
Applicable shaft sleeve
Flange type mm
UGS
Use guide shaft
mm
MGS
Material guide shaft/liner
SUJ2 mm
MR
Material Retainer
Polyacetal mm
MRN
Material rolling needle
SUJ2 mm
HGS
Hardness guide shaft/bushing
58HRC~ mm
HRN
Hardness rolling needle
54HRC~ mm
ET
Environmental temperature for use
0~80°C mm
D
mm
DTOL
tolerance
-0.004/-0.012 mm
L
mm
Enter value for L
mm
cm
inch
ft
EI
Effective itinerary (round-trip)
20 mm
F
8 mm
M
M3深6 mm
B
7.8 mm
D1
16 mm
L1
25 mm
T
5 mm
H
32 mm
W
17 mm
P
10.8 mm
DD
d
3.4 mm
A
24 mm
R
15 mm
DD2
d2
1.5 mm
L2
4.8 mm
NRN
Number of rolling needles
16
LINK
website link
website link