??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Bel Fuse
Description
lok4001_2rldg - Bel Power Solutions
Bill of material
LOK4001-2RLDG
PN
Part Number
LOK4001-2RLDG
DESC
Description
DIN Rail AC-DC Power Supply, Power 26W, Output 5.1VDC, 5.2A, Input 86-264VAC
POWER
Power
26 W
VI
Voltage Input
86-264 VAC
OV
Output Voltage
5,1 VDC
OC
Output Current
5,2 A
OT
Operating Temperature
-10 to 50 °C