??
Catalog navigation
下载CAD模型
预览
3D
2D
CAD模型选择
可提供的产品: 7
HELP_VARIABLE
Company
ABB Installation Products
Description
Low Fire Hazard - Stainless Steel 316
Bill of material
EXST0510
CN
Cat. No.
PN
Part No.
TR
Temp. Rating
Static: -25°C to +90°C, Flexing: -5°C to +90°C
FP
Flame Propogation
Flame dies in less than 30 seconds after ignition source is removed
SPC
Special Characteristics
Limited Fire Hazard, zero halogen (BS6425 Pt 1)
APP
Approvals
IEC 61386
MAT
Material
Stainless Steel 316
COLOR
Color
Black
SIZE
Size
mm
ID
Min. Bore
mm
OD
Outside Diameter
mm
L
Length
m
BR
Static Bend Radius
mm
WT
Weight
kg/100m
NOTE
Note
3D Model is just a Segment of the Actual Model