??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Nason
Description
Low Profile Solid State Limit Sensors - Accessories
Bill of material
NPL
PN
Part No.
NPL
SL
Switch Logic
Solid State Output, Normally Open
OUT
Sensor Output Type
ST
Sensor Type
OV
Operating Voltage
5-28 VDC
CCON
Current Consumption: On
16mA @ 24 VDC
CCOFF
Current Consumption: Off
7mA @ 24 VDC
SC
Switching Current
100mA @ 24 VDC, 30 mA @ 5 VDC
VD
Voltage Drop
1.5 V Max. @ 100mA
RF
Response Frequency
1 KHz Max.
LIPN
LED Indicator: Power On
Green
LIS
LED Indicator: Switch Active
Red
OT
Operating Temperature
-10 °C to 70 °C (14 F to 158 F)
CP
Circuit Protection
Reverse Polarity, Surge Suppression
EC
Enclosure Classification
IEC 529 IP67, NEMA 6P
C
Cable
3.3 Dia., 3C, 24 AWG, Black PVC
H
Housing
Zinc Diecast - Black
SHO
Shock
50 G Max.
VIB
Vibration
9 G Max.
NOTE
Note
Cable 3D Model is just a Segment of the Actual Model