??
Catalog navigation
CAD modeli indir
Bu parçanın oluşturulması ile ilgili bir eylem yok
CAD Model seçimi
Uygun ürünler: 1
HELP_VARIABLE
Company
HARTING
Description
LP-ADAPTER Han 42 DD Plus (2,4mm PCB)
Bill of material
HARTING 09160429919
MANUID
Product number of the Manufacturer
09160429919
DESCSHORT
Short Description
Accessories, PCB adapter, Rated current: ‌7.5 A, Polyamide (PA)
DESCLONG
Long Description
Accessories, PCB adapter, Rated current: ‌7.5 A, Polyamide (PA)
MANUTYPEDESC
Manufacturer Type Description
LP-ADAPTER Han 42 DD Plus (2,4mm PCB)
SUPPLIERALTNO
Alternative product number
09 16 042 9919
MANUNAME
Manufacturer Name
HARTING
DELTIME
Delivery Time
0
AAB754
Contact design
Pin, Socket
AAF726
rated current
7.500 A
AAU734
Manufacturer product description
Accessories, PCB adapter, Rated current: ‌7.5 A, Polyamide (PA)
AAW338
Manufacturer product designation
LP-ADAPTER Han 42 DD Plus (2,4mm PCB)
AAZ360
lower limit temperature
-40 °C
AAZ361
upper limit temperature
125 °C
BAB392
certificate/approval
0
BAC487
material of insulation
Polyamide
BAH005
rated voltage
250 V
QUANTITYMIN
Minimum Order Quantity
10
QUANTITYINT
Quantity Scale
10
CTN
Customs tariff number
85366990
COO
Country of origin
RO
BAC818
Assembly
Other
DEEPLINK
Deeplink
Deeplink