您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
Catalog navigation
可提供的產品目錄語言:
Deutsch
English
français
हिन्दी
日本語
中文 (繁體)
中文 (繁體)
QA認證資訊
目錄: Samtec
Created: 17.10.2014
產品目錄的特殊屬性:
利用CADENAS质量管理工具 PARTproject QA进行集中管理
Electronic test run was passed (CAD compatibility assured)
只包含唯一性 -> 完整的ERP-匹配性
Samtec
LPAF-10-03.0-L-04-1-K-TR
Samtec
Connectors
High Speed Board-To-Board
High Density Arrays
SEARAY™ LP
Powered by
下載CAD模型
生成CAD模型
生成PDF資料表
Previews
3D
2D
CAD模型選擇
{samtec/connectors/high_speed_btb/high_density_arrays/searay_lp/lpaf_asmtab.prj},{NB=LPAF-10-03.0-L-04-1-K-TR},{SERIES=LPAF},{POS=10},{LS=03.0},{PLOPT=L},{ROW=04},{ST=1},{PPOPT=-K = Polyamide Film Pad},{TROPT=TR},{PPATH=parts/lpaf_asmtpl.prj},{SHOWPAD=}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
可提供的產品: 1
HELP_VARIABLE
公司
Samtec
描述
LPAF Series - LPAF Series - (1,27 mm) .050'' High Speed Low Profile Open Pin Field
明細表
LPAF-10-03.0-L-04-1-K-TR
PN
Part Number
LPAF-10-03.0-L-04-1-K-TR
SERIES
Series
LPAF
POS
Number of Positions
-10
-20
-30
-40
Non-standard option - Please contact SAMTEC: -50
-10
-20
-30
-40
Non-standard option - Please contact SAMTEC: -50
LS
Lead Style
-03.0 = 3.0mm
-03.5 = 3.5mm
-03.0 = 3.0mm
-03.5 = 3.5mm
PLOPT
Plating Option
-L = 10 µ" Light Selective Gold in Contact Area, Matte Tin on Tail.
Non-standard option - Please contact SAMTEC: -S = 30 µ" Selective Gold in Contact Area, Matte Tin on Tail.
-L = 10 µ" Light Selective Gold in Contact Area, Matte Tin on Tail.
Non-standard option - Please contact SAMTEC: -S = 30 µ" Selective Gold in Contact Area, Matte Tin on Tail.
ROW
Row Option
-04 = Four Row
-06 = Six Row
-08 = Eight Row
-04 = Four Row
-06 = Six Row
-08 = Eight Row
ST
Solder Type
-1 = 63.0% Tin / 37.0% Lead Crimp Tail
-2 = 95.5% Tin / 3.8% Silver / .7% Copper Crimp Tail
-1 = 63.0% Tin / 37.0% Lead Crimp Tail
-2 = 95.5% Tin / 3.8% Silver / .7% Copper Crimp Tail
PPOPT
Pick and Place Pad
-K = Polyamide Film Pad
TROPT
Packaging Options
-TR = Tape and Reel
-FR = Full Reel Qty. Tape and Reel
-TR = Tape and Reel
-FR = Full Reel Qty. Tape and Reel
SHOWPAD
Pad Show/Hide (Model Only)
Show
Hide
Show
Hide