??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 9
HELP_VARIABLE
Company
Misumi
Description
LPALJL, LPALGL, LPALL, LPALBL, LPALRL, LPALSL, LPALDL, LPALCL - Locating Pins - Tip Shape Selectable - Tip Length Configurable - Threaded Shank - P/L/B/C/E/ML Configurable
Bill of material
LPALJLA6-P7.00-B5.0-C1-L0-ML6
PN
Part Number
MAT
Material
ST
Surface Treatment
TSS
Tip Shape Selection
D
mm
P
P 0.01mm Increment
mm
Enter value for P
P 0.01mm Increment
mm
cm
inch
ft
B
B 0.1 mm Increment
mm
Enter value for B
B 0.1 mm Increment
mm
cm
inch
ft
C
C 1mm Increment A Shape only
mm
Enter value for C
C 1mm Increment A Shape only
mm
cm
inch
ft
A
A Selection (degree) C Shape only
deg
E
E 1mm Increment C Shape only
mm
L
L 1mm Increment
mm
Enter value for L
L 1mm Increment
mm
cm
inch
ft
ML
ML 1mm Increment
mm
Enter value for ML
ML 1mm Increment
mm
cm
inch
ft
M
M (Coarse)
ALT1
Width Across Flats
SC
SC 1mm Increment
mm
ALT3
Wrench Hole
ALT2
Screwdriver Slot
ALT5
Relief