You can submit your suggestions via feedback or contact the online customer service, we will improve them as soon as possible:
Support
Aceptar
??
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
Catalog navigation
可提供的產品目錄語言:
English
中文
English (United States)
LPVQ3-A8-L10
A&T-3D Gallery
zonghe
tanhuangzhusai
lpvq
Powered by
下載CAD模型
生成CAD模型
生成PDF資料表
Previews
3D
2D
CAD模型選擇
{aiante/zonghe/tanhuangzhusai/lpvq/lpvq3.prj},{NB=LPVQ3-A8-L10},{CODE=LPVQ},{A=8},{L=10},{LF=10,15,20,25,30,35,40,45,50,55,60,65,70,75,80,85,90,95,100},{B=9.5},{C=8.0},{E=11},{F=30},{H=22.0},{PDF=lpvq.pdf}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
可提供的產品: 6
HELP_VARIABLE
Company
A&T-3D Gallery
Description
LPVQ3 - 锁紧销 拉环型
Bill of material
LPVQ3-A8-L10
CODE
代号
LPVQ
A
8
8
L
10
15
20
25
30
35
40
45
50
55
60
65
70
75
80
85
90
95
100
10
15
20
25
30
35
40
45
50
55
60
65
70
75
80
85
90
95
100
LF
10,15,20,25,30,35,40,45,50,55,60,65,70,75,80,85,90,95,100
B
9.5
9.5
C
8.0
8.0
E
11
11
mm
F
30
H
22.0
22.0
mm
PDF
lpvq.pdf