LPW-13A
WMBerg
INCH
Linear Components
Linear Rails, Shaft Suports, Pillow Blocks
Powered by
下載CAD模型
生成CAD模型
生成PDF資料表
Previews
3D
2D
CAD模型選擇
{wmberg/b2000/linear_components/linear_rails_shaft_suports_pillow_blocks/e56.prj},{NB=LPW-13A},{PN=LPW-13A},{DES=Closed Sty Linear Brg W/Wiper},{CN=Master Inch/Metric Catalog},{CP=E56},{MAT=Infotext},{SD=1/2},{D=1.50},{E=1.50},{F=1.00},{G=1.18},{H=0.625},{L=1.187},{M=1.187},{N=0.28},{FIG=2},{RL=102},{SST=LMS-8-36},{MSSN=Y9-S6-A20-R},{RSW=LMG-P-3},{SD1=0.5000},{N1=0.2800}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
可提供的產品: 14
HELP_VARIABLE
Company
WMBerg
Description
LPW - Pillow Block Assemblies With Shaft Wipers
Bill of material
LPW-13A
PN
Product No.
LPW-13A
LPW-13A
DES
Description
Closed Sty Linear Brg W/Wiper
CN
Catalog Name
Master Inch/Metric Catalog
SD
Shaft Diameter
1/2
1/2
Inch
D
Width
1.50
1.50
Inch
E
Overall Length
1.50
1.50
Inch
F
Height
1.00
1.00
Inch
G
Height
1.18
1.18
Inch
H
Height H (±.001)
0.625
0.625
Inch
L
Width
1.187
1.187
Inch
M
Width
1.187
1.187
Inch
N
Width
0.28
0.28
Inch
FIG
Figure
2
2
RL
Rated Load
102
102
Lbs
SST
Shaft Stock Number
LMS-8-36
LMS-8-36
MSSN
Mounting Screw Stock Number
Y9-S6-A20-R
Y9-S6-A20-R
RSW
Replacement Shaft Wiper Stock Number
LMG-P-3
LMG-P-3