??
Catalog navigation
Pobierz modele CAD
Previews
3D
2D
Wybór modelu CAD
Dostępne producty: 4
HELP_VARIABLE
Company
SMC Corporation
Description
LQ1P-R - Panel Mount Union Reducing
Bill of material
LQ1P51-R2
GUI
MODEL
Model
PACKAGING
Packaging
ODA
Applicable tubing O.D. A side
ODB
Applicable tubing O.D. B side
E1
29 mm
E2
20 mm
H1
26 mm
H2
17 mm
J
7 mm
K
20.5 mm
L1
43.5 mm
L2
81.5 mm
M1
39 mm
M2
23 mm
T
8 mm
W1
36 mm
W2
24 mm