??
Catalog navigation
Stáhnout CAD model
Previews
3D
2D
Výběr CAD modelu
Available products: 1
HELP_VARIABLE
Company
Promatec
Description
LQ8D22010L - 5/8" Locking Hose Barb Valved In-Line Insert LQ8
Bill of material
LQ8D22010L
PN
Part No.
LQ8D22010L
CCOLUMN
Product Number
LQ8D22010L
DCOLUMN
Product Name
5/8" Locking Hose Barb Valved In-Line Insert LQ8
FCOLUMN
CPC Series
LQ8
GCOLUMN
CPC Bag Quantity
5
LCOLUMN
CPC Category
Liquid Cooling
SCOLUMN
CPC Seal Options ID
EPDM
TCOLUMN
CPC Valve Spring ID
Stainless Steel
VCOLUMN
CPC Low F
0°F
WCOLUMN
CPC Low C
-17°C
XCOLUMN
CPC High F
240°F
YCOLUMN
CPC High C
115°C
D4
0.500 palec