??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Bel Fuse
Description
lr2540_9b1 - Bel Power Solutions
Bill of material
LR2540-9B1
PN
Part Number
LR2540-9B1
DESC
Description
AC-DC Rugged Melcher™ Cassettes, Power 240W, Output 15/15VDC, 8/8A, Input 90-264VAC, Operating Temperature -40 to 71ºC, Cooling Plate, RoHS Compliant
POWER
Power
240 W
VI
Voltage Input
90-264 VAC
OV
Output Voltage
15/15 VDC
OC
Output Current
8.kol A
OT
Operating Temperature
-40 to 71 °C