??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 5
HELP_VARIABLE
Company
Festo
Description
LRS (CN) - Pressure regulator
Bill of material
8037013 LRS-1/8-D-MINI-MPA
TNR
Part number
TYP
Type
B1
64.000 mm
B2
52.000 mm
B3
40.000 mm
B4
76.000 mm
D1
D2
mm
D3
M4
D4
M36x1.5
D5
mm
H1
20.000 mm
H2
11.000 mm
L1
mm
L4
68.000 mm
L5
3.000 mm
L6
98.000 mm
L7
60.000 mm
T1
7.000 mm
SW1
14.000 mm
SW2
17.000 mm
CNSMASSEXACT
Weight
kg
GTIN