??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Bel Fuse
Description
LRS10-28-901G - Bel Power Solutions
Bill of material
LRS10-28-901G
PN
Part Number
LRS10-28-901G
DESC
Description
AC-DC Melcher™ Subrack Systems MK007, Power 560W, Output 28/28VDC, 10/10A, Input 85-264VAC, Operating Temperature -40 to 71oC, RoHS Compliant
POWER
Power
560 W
OV
Output Voltage
28/28 VDC
OC
Output Current
10/10 A
VIN
Voltage Input
85-264 VAC
MT
Mounting Type
Subrack System
ISOLATION
Isolation
Isolated
CT
Cooling Type
Convection
DIMENSIONS
Dimensions L x W x H
173.7 x 106.34 x 128.4 mm
OT
Operating Temperature
-40 to 71 °C
NOO
Number of Outputs
2
VOUT1
Vout 1
28 VDC
VOUT2
Vout 2
28 VDC
LOUT1
Iout 1
10 A
LOUT2
Iout 2
10 A