??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Bel Fuse
Description
LRSA0808-2828-901
Bill of material
LRSA0808-2828-901
PN
Part Number
LRSA0808-2828-901
DESC
Description
AC-DC Subrack Systems, Power 448W, Output 28/28VDC, Input 90-264VAC
POWER
Power
448 W
VI
Voltage Input
90-264 VAC
OV
Output Voltage
28/28 VDC
OC
Output Current
8/8 A
OT
Operating Temperature
-40 to 71 °C
DIM
Dimensions LxWxH
435.8 x 263 x 132 mm
MT
Mounting Type
Subrack System
CT
Cooling Type
Convection
ISOLATION
Isolation
Isolated
NO
Number of Outputs
2
VOUT1
Vout 1
28 VDC
VOUT2
Vout 2
28 VDC
LOUT1
Iout 1
8 A
LOUT2
Iout 2
8 A