??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Bel Fuse
Description
LRSA1608-1528-900
Bill of material
LRSA1608-1528-900
PN
Part Number
LRSA1608-1528-900
DESC
Description
AC-DC Subrack Systems, Power 464W, Output 15/28VDC, Input 90-264VAC
POWER
Power
464 W
VI
Voltage Input
90-264 VAC
OV
Output Voltage
15/28 VDC
OC
Output Current
16/8 A
OT
Operating Temperature
-40 to 71 °C
DIM
Dimensions LxWxH
435.8 x 263 x 132 mm
MT
Mounting Type
Subrack System
CT
Cooling Type
Convection
ISOLATION
Isolation
Isolated
NO
Number of Outputs
2
VOUT1
Vout 1
15 VDC
VOUT2
Vout 2
28 VDC
LOUT1
Iout 1
16 A
LOUT2
Iout 2
8 A