??
Catalog navigation
Pobierz modele CAD
Previews
3D
2D
Wybór modelu CAD
Dostępne producty: 1
HELP_VARIABLE
Company
Bel Fuse
Description
LRSA2020-2424-901
Bill of material
LRSA2020-2424-901
PN
Part Number
LRSA2020-2424-901
DESC
Description
AC-DC Subrack Systems, Power 960W, Output 24/24VDC, Input 90-264VAC
POWER
Power
960 W
VI
Voltage Input
90-264 VAC
OV
Output Voltage
24/24 VDC
OC
Output Current
20/20 A
OT
Operating Temperature
-40 to 71 °C
DIM
Dimensions LxWxH
435.8 x 263 x 132 mm
MT
Mounting Type
Subrack System
CT
Cooling Type
Convection
ISOLATION
Isolation
Isolated
NO
Number of Outputs
2
VOUT1
Vout 1
24 VDC
VOUT2
Vout 2
24 VDC
LOUT1
Iout 1
20 A
LOUT2
Iout 2
20 A