??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Bel Fuse
Description
LRSA40-30-900
Bill of material
LRSA40-30-900
PN
Part Number
LRSA40-30-900
DESC
Description
AC-DC Subrack Systems, Power 1200W, Output 30VDC, Input 90-264VAC
POWER
Power
1200 W
VI
Voltage Input
90-264 VAC
OV
Output Voltage
30 VDC
OC
Output Current
40 A
OT
Operating Temperature
-40 to 71 °C
DIM
Dimensions LxWxH
435.8 x 263 x 132 mm
MT
Mounting Type
Subrack System
CT
Cooling Type
Convection
ISOLATION
Isolation
Isolated
NO
Number of Outputs
1
VOUT1
Vout 1
30 VDC
LOUT1
Iout 1
40 A