??
Catalog navigation
Download modelli CAD
Anteprime
3D
2D
Selezione modello CAD
Prodotti disponibili: 1
HELP_VARIABLE
Company
Bel Fuse
Description
LRSA4830-1524-900
Bill of material
LRSA4830-1524-900
PN
Part Number
LRSA4830-1524-900
DESC
Description
AC-DC Subrack Systems, Power 1440W, Output 15/24VDC, Input 90-264VAC
POWER
Power
1440 W
VI
Voltage Input
90-264 VAC
OV
Output Voltage
15/24 VDC
OC
Output Current
48/30 A
OT
Operating Temperature
-40 to 71 °C
DIM
Dimensions LxWxH
435.8 x 263 x 132 mm
MT
Mounting Type
Subrack System
CT
Cooling Type
Convection
ISOLATION
Isolation
Isolated
NO
Number of Outputs
2
VOUT1
Vout 1
15 VDC
VOUT2
Vout 2
24 VDC
LOUT1
Iout 1
48 A
LOUT2
Iout 2
30 A