??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 3
HELP_VARIABLE
Company
HPC
Description
LRX 35 - C - Carriage - Precision linear roller way IKO - Size 35 - Dynamic load from 32500 N to 60900 N
Bill of material
HPC - LRX35-C1H/GE
REF
Part number
TYPE
Slide type
W2
100 mm
W3
41 mm
W4
9 mm
L1
mm
L2
mm
L3
mm
L5
12.5 mm
D1
8.5 mm
M1
M10 mm
H1
6.50 mm
H2
13 mm
H3
13 mm
H5
7 mm
H6
48.00 mm
N
+/-0.05
33.00 mm
MAS
Weight
kg
C1
Dynamic load
N
C0
Static load
N
T0
Static moment
Nm
TX
Static moment
Nm
TY
Static moment
Nm
INFO
Informations
Information
INFO