??
Catalog navigation
CAD modeli indir
Previews
3D
2D
CAD Model seçimi
Uygun ürünler: 3
HELP_VARIABLE
Company
HPC
Description
LRX 45 - C - Carriage - Precision linear roller way IKO - Size 45 - Dynamic load from 78200 N to 101000 N
Bill of material
HPC - LRX45-C1H/GE
REF
Part number
TYPE
Slide type
W2
120 mm
W3
50 mm
W4
10 mm
L1
mm
L2
mm
L3
mm
L5
17.5 mm
D1
10.5 mm
M1
M12 mm
H1
8.00 mm
H2
15 mm
H3
16 mm
H5
11 mm
H6
60.00 mm
N
+/-0.05
37.50 mm
MAS
Masse
kg
C1
Dynamic load
N
C0
Static load
N
T0
Static moment
Nm
TX
Static moment
Nm
TY
Static moment
Nm
INFO
Informations
Information
INFO