您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
Catalog navigation
可提供的產品目錄語言:
English
English
QA認證資訊
目錄: Berger Tools
Created: 07.11.2018
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Berger Tools
LS1500-300
Berger Tools
Nitrogen gas Cylinders
LS
Powered by
下載CAD模型
生成CAD模型
生成PDF資料表
Previews
3D
2D
CAD模型選擇
{berger_tools/cilindri_ad_azoto/ls/ls_1500_tab.prj},{NB=LS1500-300(0--)},{CU=300.0},{L=710},{LMIN=410.0},{RC=3},{P=100},{PMIN=20},{F0=1590},{F1I=2921},{F1P=4031},{V=1116.0},{S=15.90},{SIZE=1500.000},{DK=45.000},{PRA=1.000},{FT=104.000},{FTP=134.000},{FBB=40.000},{V2=1.11599},{S2=15.90431},{P2=100},{SPM=15},{ARTNR=LS1500-300},{CODE=LS1500-300-A},{CODENIT=SI15-300},{D=75},{W=11.04},{CX=0},{FIS=-}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
可提供的產品: 22
HELP_VARIABLE
Company
Berger Tools
Description
LS 1500 - Zero force on contact
Bill of material
LS1500-300
ARTNR
LS1500-300
LS1500-300
CU
Stroke
300.0
300.0
mm
L
Total length
710
710
mm
LMIN
Minimum length
410.0
410.0
mm
RC
Reserves stroke
3
mm
D
Diameter
75
mm
P
Nominal charging pressure
100
100
bar
PMIN
Pressure min.
20
bar
CX
Working stroke
mm
Enter value for CX
Working stroke
mm
cm
inch
ft
確定
FIS
Fixing
- ✔
-
-
FB 75
FB 75
FBA 75
FBA 75
FBB 75
FBB 75
FS2 75
FS2 75
FS2A 75
FS2A 75
FC 75A
FC 75A
FCQC 75
FCQC 75
FSA 75
FSA 75
FSD 75
FSD 75
FT 75
FT 75
FTP 75
FTP 75
F0
Initial force
1590
1590
daN
F1I
Isothermal end force
2921
2921
daN
F1P
Polytropische Endfestigkeit
4031
4031
daN
V
Volume
1116.0
1116.0
cm³
S
Surface
15.90
cm²
W
Weight
11.04
11.04
Kg