??
Catalog navigation
Baixar modelos em CAD
Previews
3D
2D
Seleção de modelos em CAD
Available products: 22
HELP_VARIABLE
Company
Berger Tools
Description
LS 4200 - Zero force on contact
Bill of material
LS4200-300
ARTNR
CU
Stroke
mm
L
Total length
mm
LMIN
Minimum length
mm
RC
Reserves stroke
3 mm
D
Diameter
95 mm
P
Nominal charging pressure
bar
PMIN
Pressure min.
20 bar
CX
Working stroke
mm
Enter value for CX
Working stroke
mm
cm
inch
ft
FIS
Fixing
F0
Initial force
daN
F1I
Isothermal end force
daN
F1P
Polytropische Endfestigkeit
daN
V
Volume
cm³
S
Surface
28.27 cm²
W
Weight
Kg