??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
PRiCi FA
Description
LS100S - Pattern handle
Bill of material
LS100S100
MODEL
Model
LS100S100
MAT
Material
SUS304
SUR
Surface treatment
burnishing
CODE
Code
LS100S
VAR02
L
mm
FIX02
L1
139 mm
FIX04
H
42 mm
FIX06
h
27 mm
FIX08
H1
21 mm
FIX10
Allowable load
500 N
FIX12
weight
337 g
FIX95
PDF
PDF