??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 2
HELP_VARIABLE
Company
PRiCi FA
Description
LS101P,LS101PB - Square handle diagonal type
Bill of material
LS01P90
MODEL
Model
LV1
type
Bevel type
MAT
Material
ABS
SUR
Surface treatment
CODE
Code
VAR02
L
mm
FIX02
L1
110 mm
FIX04
d
6.4 mm
FIX06
d1
13.09 mm
FIX08
H
36 mm
FIX10
B
21 mm
FIX12
h
6 mm
FIX14
Reference weight
0.02 kg/pcs
FIX95
PDF
PDF