??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 2
HELP_VARIABLE
Company
PRiCi FA
Description
LS101SZ,LS101S - Angle handle
Bill of material
LS101SZ60
MODEL
Model
MAT
Material
SUS304
SUR
Surface treatment
CODE
Code
VAR02
L
mm
FIX02
D
6 mm
FIX04
H
30.0 mm
FIX06
A
16 mm
FIX08
d
7 mm
FIX10
M
4
FIX12
Allowable load
392 N
FIX14
Reference weight
23 g
FIX95
PDF
PDF